(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work table 150 series movable (H826 mm)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
  • Order Qty :
  • Starting From :
    ₹ 23,303.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Lightweight Workbench (Average Load ~ 500 kg)
  • Height (mm)
    826
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyurethane Embossed Sheet Pasting Type
  • Leg Material
    Steel
  • Top Panel Color
    Silky White
  • Leg color
    Silky White
  • Total Uniform Load Capacity (Vehicle Weight Included)(kg)
    128
  • Specifications
    Casters: φ75 Rubber Casters with Stopper x 4
  • Inner capacity
    1 unit

Product Description

A lightweight work bench with 4 universal casters that are excellent for making small turns.
[Features]
· The casters are ø75 (diameter 75 mm), made of rubber and come with stoppers.
· Used instead of a dolly cart, which enables the workpiece to be moved around without needing to transfer it to other carts.
· 11 dimension variations are available to enable selection according to the installation location and work space.
· Uniform load resistance is 128 kg.
[Applications]
· Optimal as a table for standing work.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list