(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work table 150 series movable (H826 mm with full surface shelves)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
  • Order Qty :
  • Starting From :
    ₹ 29,995.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SUPC-1260TT-WW
SUPC-1275TT-WW
SUPC-1560TT-WW
SUPC-1575TT-WW
SUPC-1860TT-WW
SUPC-1875TT-WW
SUPC-1890TT-WW
SUPC-660TT-WW
SUPC-775TT-WW
SUPC-960TT-WW
SUPC-975TT-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 38,514.16

1 Piece(s) 8 Day(s) or more 1200 600 29.2 1 unit

₹ 43,134.67

1 Piece(s) 8 Day(s) or more 1200 750 33.7 1 unit

₹ 46,044.29

1 Piece(s) 7 Day(s) or more 1500 600 34.6 1 unit

₹ 50,691.40

1 Piece(s) 8 Day(s) or more 1500 750 40.2 1 unit

₹ 50,430.85

1 Piece(s) 8 Day(s) or more 1800 600 40 1 unit

₹ 55,891.44

1 Piece(s) 7 Day(s) or more 1800 750 46.5 1 unit

₹ 63,315.04

1 Piece(s) 8 Day(s) or more 1800 900 54 1 unit

₹ 29,995.22

1 Piece(s) 7 Day(s) or more 600 600 18.9 1 unit

₹ 34,610.24

1 Piece(s) 8 Day(s) or more 750 750 24.7 1 unit

₹ 33,623.00

1 Piece(s) 7 Day(s) or more 900 600 23.9 1 unit

₹ 36,776.07

1 Piece(s) 8 Day(s) or more 900 750 27.4 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

Basic Specifications

  • Product Type
    Lightweight Workbench (Average Load ~ 500 kg)
  • Height (mm)
    826
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyurethane Embossed Sheet Pasting Type
  • Leg Material
    Steel
  • Top Panel Color
    Silky White
  • Leg color
    Silky White
  • Total Uniform Load Capacity (Vehicle Weight Included)(kg)
    128
  • Specifications
    Casters: φ75 Rubber Casters with Stopper x 4
  • Inner capacity
    1 unit

Product Description

A lightweight work bench with 4 universal casters that are excellent for making small turns.
[Features]
· The casters are ø75 (diameter 75 mm), made of rubber and come with stoppers.
· Used instead of a dolly cart, which enables the workpiece to be moved around without needing to transfer it to other carts.
· 11 dimension variations are available to enable selection according to the installation location and work space.
· Comes with a shelf for storing materials, etc. in the foot area.
· Uniform load resistance is 128 kg.
[Applications]
· Optimal as a table for standing work.

Part Number
SUPC-1260TT-WW
SUPC-1275TT-WW
SUPC-1560TT-WW
SUPC-1575TT-WW
SUPC-1860TT-WW
SUPC-1875TT-WW
SUPC-1890TT-WW
SUPC-660TT-WW
SUPC-775TT-WW
SUPC-960TT-WW
SUPC-975TT-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 38,514.16

1 Piece(s) 8 Day(s) or more 1200 600 29.2 1 unit

₹ 43,134.67

1 Piece(s) 8 Day(s) or more 1200 750 33.7 1 unit

₹ 46,044.29

1 Piece(s) 7 Day(s) or more 1500 600 34.6 1 unit

₹ 50,691.40

1 Piece(s) 8 Day(s) or more 1500 750 40.2 1 unit

₹ 50,430.85

1 Piece(s) 8 Day(s) or more 1800 600 40 1 unit

₹ 55,891.44

1 Piece(s) 7 Day(s) or more 1800 750 46.5 1 unit

₹ 63,315.04

1 Piece(s) 8 Day(s) or more 1800 900 54 1 unit

₹ 29,995.22

1 Piece(s) 7 Day(s) or more 600 600 18.9 1 unit

₹ 34,610.24

1 Piece(s) 8 Day(s) or more 750 750 24.7 1 unit

₹ 33,623.00

1 Piece(s) 7 Day(s) or more 900 600 23.9 1 unit

₹ 36,776.07

1 Piece(s) 8 Day(s) or more 900 750 27.4 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list