(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work table 150 series (movable H1,036 mm with full surface shelves)

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
  • Order Qty :
  • Starting From :
    ₹ 31,717.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
SUPHC-1260TT-WW
SUPHC-1275TT-WW
SUPHC-1560TT-WW
SUPHC-1575TT-WW
SUPHC-1860TT-WW
SUPHC-1875TT-WW
SUPHC-1890TT-WW
SUPHC-660TT-WW
SUPHC-960TT-WW
SUPHC-975TT-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 40,236.89

1 Piece(s) 8 Day(s) or more 1200 600 31.2 1 unit

₹ 45,006.76

1 Piece(s) 7 Day(s) or more 1200 750 35.9 1 unit

₹ 47,767.02

1 Piece(s) 7 Day(s) or more 1500 600 36.6 1 unit

₹ 52,563.51

1 Piece(s) 8 Day(s) or more 1500 750 42.4 1 unit

₹ 52,152.24

1 Piece(s) 7 Day(s) or more 1800 600 42 1 unit

₹ 57,763.53

1 Piece(s) 7 Day(s) or more 1800 750 48.7 1 unit

₹ 65,433.62

1 Piece(s) 7 Day(s) or more 1800 900 56.6 1 unit

₹ 31,717.95

1 Piece(s) 8 Day(s) or more 600 600 20.9 1 unit

₹ 35,345.71

1 Piece(s) 7 Day(s) or more 900 600 25.9 1 unit

₹ 38,649.51

1 Piece(s) 8 Day(s) or more 900 750 29.6 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

Basic Specifications

  • Product Type
    Lightweight Workbench (Average Load ~ 500 kg)
  • Height (mm)
    1036
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Plate Material
    Polyurethane Embossed Sheet Pasting Type
  • Leg Material
    Steel
  • Top Panel Color
    Silky White
  • Leg color
    Silky White
  • Total Uniform Load Capacity (Vehicle Weight Included)(kg)
    128
  • Specifications
    Casters: φ75 Rubber Casters with Stopper x 4
  • Inner capacity
    1 unit

Product Description

A lightweight work bench for standing work that is slightly higher than normal and enables storage of work materials on the shelf in the foot area.
[Features]
· Height of 1,036 mm is slightly higher than normal for standing work, and the heat resistant temperature is approximately 80°C.
· The casters with stoppers on all 4 wheels enable smooth movement to the work location, and comes with 2 half-surface shelves in the foot area.
· A total of 11 dimension variations are available to enable selection according to the work space and number of workers.
· A design with a base color of white is optimal for use not only at factories but also at offices.
· The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
· The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.

Part Number
SUPHC-1260TT-WW
SUPHC-1275TT-WW
SUPHC-1560TT-WW
SUPHC-1575TT-WW
SUPHC-1860TT-WW
SUPHC-1875TT-WW
SUPHC-1890TT-WW
SUPHC-660TT-WW
SUPHC-960TT-WW
SUPHC-975TT-WW
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

₹ 40,236.89

1 Piece(s) 8 Day(s) or more 1200 600 31.2 1 unit

₹ 45,006.76

1 Piece(s) 7 Day(s) or more 1200 750 35.9 1 unit

₹ 47,767.02

1 Piece(s) 7 Day(s) or more 1500 600 36.6 1 unit

₹ 52,563.51

1 Piece(s) 8 Day(s) or more 1500 750 42.4 1 unit

₹ 52,152.24

1 Piece(s) 7 Day(s) or more 1800 600 42 1 unit

₹ 57,763.53

1 Piece(s) 7 Day(s) or more 1800 750 48.7 1 unit

₹ 65,433.62

1 Piece(s) 7 Day(s) or more 1800 900 56.6 1 unit

₹ 31,717.95

1 Piece(s) 8 Day(s) or more 600 600 20.9 1 unit

₹ 35,345.71

1 Piece(s) 7 Day(s) or more 900 600 25.9 1 unit

₹ 38,649.51

1 Piece(s) 8 Day(s) or more 900 750 29.6 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Inner capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list