Dial Indicator Measurement Range 0 to 0.8 mm Probe Ruby

Part Number

Configured Part Number is shown.

Part Number
TI-8032R
TI-8038R
TI-S80R
Part NumberVolume DiscountDays to ShipUse Display Method Maximum Measuring Length (Adjustment Range)
(mm)
Scale Interval / Minimum Display
(mm)
With / Without measurement data output terminal Measuring Range
(mm)
Specifications Measuring Force
(N)
Wide Range Bound Accuracy
(µm)
Adjacent Error
(µm)
Application Repeatability
(µm)
Material Features Mass
(g)
Compatible Model
5 Day(s) or more Lever Type (Indicator)Dial0 ~ 10.01Not Included0~0.8-0.5 or Less135Lever type dial gauge3Main Body: Steel; Probe: Ruby· Measurements can be taken easily in places that cannot be measured using a dial gauge or where it is too deep to measure. · Precious stones embedded in respective bearings.47-
5 Day(s) or more Lever Type (Indicator)Dial0 ~ 10.01Not Included0~0.8-0.5 or Less135Lever type dial gauge3Main Body: Steel; Probe: Ruby· Measurements can be taken easily in places that cannot be measured using a dial gauge or where it is too deep to measure. · Precious stones embedded in respective bearings.50-
5 Day(s) or more Measurement Element-----Ruby Ball Stylus for Dial Indicator-----Measuring Probe: Ruby--TI-8032R、TI-8038R

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)