(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Foot Switch for Electronic Grinder (Speed Adjustable)

Foot Switch for Electronic Grinder (Speed Adjustable)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,312₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Motor speed can be adjusted from the start to the maximum speed as with a car's accelerator pedal.

 
Part Number
VC60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,312.15

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Related Products Accessories Not Included Product Model Variable Foot Controller
Suitable Controllers UC550、UC230 ON/OFF Operation Quick Stop Circuit ×
Speed Regulations

Please check the type/dimensions/specifications of the part VC60 in the Foot Switch for Electronic Grinder (Speed Adjustable) series.

X
whatsapp-qr whatsapp-icon