(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Foot Switch for Electronic Grinder (With Quick Stop Circuit)

Foot Switch for Electronic Grinder (With Quick Stop Circuit)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,358₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· ON/OFF operation is simple.
· Features a built-in "quick stop" circuit for stopping the motor immediately when it is turned OFF.

 
Part Number
FS18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,357.93

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Related Products Accessories Not Included Product Model Foot Switch
Suitable Controllers UC550、UC230 ON/OFF Operation Quick Stop Circuit
Speed Regulations ×

Please check the type/dimensions/specifications of the part FS18 in the Foot Switch for Electronic Grinder (With Quick Stop Circuit) series.

X
whatsapp-qr whatsapp-icon