(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Vernier Caliper, Silver Standard Calipers (Part Number)

Vernier Caliper, Silver Standard Calipers

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,474₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Vernier integrated type with a scale that is easier to read and is convenient for measuring lengths and steps.
[Features]
· M type standard calipers.
· Vernier integrated type with a scale that is easy to read.
· Silver finish.
[Applications]
· Measurement of length, outer diameter, inner diameter, and steps.

What is Vernier caliper

Vernier caliper is a measuring instrument integrated with
scale and caliper. It's the basic measuring instrument for canning industry,
lathe, and milling machine processing site.


The major feature of vernier caliper is the sub-scale (vernier) graduation.

The combination of sub-scale (vernier) graduation and main scale graduation
provides precise numerical reading, 19mm(or 39mm) with 20equal division
(or 50 equal division). The smallest reading value of 20equal division is 0.05mm
and the 50equal division is 0.02mm. The largest reading value have different
types, the standard is 100mm to 1000mm.
 
Standard vernier caliper
 
Parts of vernier caliper
Outside measurementInside measurement
Segment difference measurementDepth measurement


Types of Vernier caliper

analog model
 
• Standard vernier caliper
Most common vernier caliper.
• LR type vernier caliper
Can be used by both right-handed
and left-handed.
• M type fine adjustment vernier caliper
Perform fine adjustment by
moving slider.
• Dial caliper
Value reading without sub-scale.
(Vernier)
• M type vernier caliper with automatic clamp
With automatic thumb clamp.
• Dial caliper
Value reading without sub-scale.
(vernier)
• Long jaw vernier caliper
Best for measuring larger and
deeper objects.
 

Types of Caliper

digital model
different than analog vernier caliper, digital caliper
wouldn't have parallax impacts, therefore, it's getting
popular among users.
 
 
• Digital caliper
Most common digital caliper.
• Hole pitch digital caliper
Quick measurement of 
distance between hole center.
• Carbide tipped digital caliper
Best to use on measuring rough, grindstone, and casting processed products.
• Digital inside caliper
The specially designed long knife-edge jaws makes inside
measuring easier. 
• Digital scriber caliper
Has the function of 
measurement and scriber.
 

Methods of reading Vernier caliper
analog model

Methods of reading Vernier caliper
analog model
 
The measured value is the reading of scale graduation with sub-scale (vernier) graduation.
The reading method for the pictures below shows graduation value for example
1 is "measured value73.00mm," graduation value for example 2 is
"measured value73.50mm", and for example 3 is "measured value73.55mm".


Methods of reading graduation

To read the measured value, combine main scale graduation with sub-scale (vernier) graduation.
Measured value=Main scale graduation + sub-scale(vernier) graduation


Methods of using Vernier caliper

Reading vernier Caliper
Read vernier caliper's graduation from a
perpendicular direction, if not, the scale
and vernier will create parallax impact due
to segment dierence.
Align jaw with object's parallel vertical
surface.
*To provide a solution for parallax impact, dial caliper
and digital caliper are developed.

Methods of apply vernier caliper to measuring object
  • Square object measurement
    Align jaw with object's parallel vertical surface.
  • Round object measurement
    Grip on the axis of the round object with vernier caliper's jaw at a right angle.
*Measured error will occur if the right angle is not
accurate.
 
Vernier caliper has contrary structure of Abbe's principle.
More information of Abbe's principle on next page.
Part Number
GVC-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)

₹ 10,399.20

1 Piece(s) 6 Day(s) or more 201 ~ 300300403111226467.535204380

Loading...

  1. 1
 

Basic Information

Type Standard Calipers Display Method Vernier (Analog) Depth Bar W / WO Included
I(mm) 3.7 J(mm) 2±0.3 K(mm) 6±1
L(mm) 1.3±0.1 Minimum Reading(mm) 0.05 Instrument Error(mm) ±0.05
Material Stainless Steel (silver finish)

Please check the type/dimensions/specifications of the part GVC-30 in the Vernier Caliper, Silver Standard Calipers series.

Product variants

Part Number
GVC-15
GVC-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)

₹ 4,473.93

1 Piece(s) 5 Day(s) or more 101 ~ 1501502287716.5405330163140

₹ 5,909.76

1 Piece(s) 5 Day(s) or more 151 ~ 20020029090.519506031173.5210