• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:30 to 14:30 (IST) 19/8/2018. We apologize for the inconvenience.
Ultra-thin Claw Arm (2-pc)

Ultra-thin Claw Arm (2-pc)

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Basic Specifications

  • Arm Length(mm)
    100
Part Number
JAN Code

Refine by

  • 4021176321610
  • 4021176852039
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4021176852039
9 Day(s) or more
-

Part Number : 1-94-P
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Arm Length(mm)
    100
  • JAN Code
    4021176852039
  • Applicable Puller
    20-1-T、20-10-T
4021176321610
9 Day(s) or more
-

Part Number : 1-95-P
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Arm Length(mm)
    100
  • JAN Code
    4021176321610
  • Applicable Puller
    20-1+S-T、20-10+S-T

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)