(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.
Ball Joint Puller for Heavy Trucks and Buses

Click this image to zoom it.

Move the mouse over the image to zoom

Ball Joint Puller for Heavy Trucks and Buses

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
For Large Trucks, Buses, Etc.

Part Number
Height(mm)

Refine by

  • 70
  • 85
  • Clear
Open(mm)

Refine by

  • 34
  • 40
  • Clear
Claw thickness(mm)

Refine by

  • 3(A)、10(B)、21(C)
  • 6-17 (taper)
  • Clear
JAN Code

Refine by

  • 4021176270949
  • 4021176271021
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
70
34
3(A)、10(B)、21(C)
4021176270949
16 Day(s) or more
-

Part Number : 129-3
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Height(mm)
    70
  • Open(mm)
    34
  • Claw thickness(mm)
    3(A)、10(B)、21(C)
  • JAN Code
    4021176270949
  • Mass(g)
    2500
  • Note
    Body part number: 129314, Adjusting bolt part number: 129326, Lever part number: 129331
85
40
6-17 (taper)
4021176271021
16 Day(s) or more
-

Part Number : 129-4
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Height(mm)
    85
  • Open(mm)
    40
  • Claw thickness(mm)
    6-17 (taper)
  • JAN Code
    4021176271021
  • Mass(g)
    2600
  • Note
    Body part number: 129414, Adjusting bolt part number: 129426, Lever part number: 129331, Center bolt part number: 129406

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)