(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Puller Equipment 18 Series

Puller Equipment 18 Series

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 18-0

  • Capability(mm)
    50-110
  • Reach(mm)
    150
  • Maximum Load Capacity(t)
    3
  • JAN Code
    4021176075599
  • Mass(g)
    850
  • Compatible Separator
    15-0、17-0
  • Note
    Center Bolt Part Number: 612130, Shoulder Part Number: 18-0-T, Side Holder Part Number: 018175, Separator Mounting Screw Size (G): M10
Part Number
18-0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,194.36

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Capability(mm)
    50-110
  • Reach(mm)
    150
  • Maximum Load Capacity(t)
    3
  • JAN Code
    4021176075599
  • Mass(g)
    850
  • Compatible Separator
    15-0、17-0
  • Note
    Center Bolt Part Number: 612130, Shoulder Part Number: 18-0-T, Side Holder Part Number: 018175, Separator Mounting Screw Size (G): M10

Product Description

[Features]
· Use together with a separator (13, 15, 17 series;)
· The puller equipment bolt is inserted into the screw hole drilled in the jaw of the separator.

Specifications of 18-0

  • Capability(mm)
    50-110
  • Reach(mm)
    150
  • Maximum Load Capacity(t)
    3
  • JAN Code
    4021176075599
  • Mass(g)
    850
  • Compatible Separator
    15-0、17-0
  • Note
    Center Bolt Part Number: 612130, Shoulder Part Number: 18-0-T, Side Holder Part Number: 018175, Separator Mounting Screw Size (G): M10
Part Number
18-0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,194.36

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon