(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
54-2 |
54-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible nut size (mm) |
Allowable Torque (Nm) |
Width (mm) |
Thickness (mm) |
JAN Code | Mass (g) |
Note |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,186.93 |
1 Piece(s) | 6 Day(s) or more | 10-27 | 60 | 50 | 19 | 4021176170614 | 400 | Replacement Blade Part Number: 54-2-M | ||
₹ 19,076.07 |
1 Piece(s) | 7 Day(s) or more | 17-36 | 150 | 60 | 20 | 4021176170799 | 700 | Replacement Blade Part Number: 54-3-M |
[Features]
Removes stuck or stripped nuts without damaging bolts.
Nut breaker blades are consumable products. Even if the cutting edge is dulled, chipped, or split, it can be replaced easily.
2-flute blade type with 2 times the force of conventional types. For nuts that cannot be removed with the strength classification of 5, 6 or 8.
Part Number |
---|
54-2 |
54-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible nut size (mm) |
Allowable Torque (Nm) |
Width (mm) |
Thickness (mm) |
JAN Code | Mass (g) |
Note |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,186.93 |
1 Piece(s) | 6 Day(s) or more | 10-27 | 60 | 50 | 19 | 4021176170614 | 400 | Replacement Blade Part Number: 54-2-M | ||
₹ 19,076.07 |
1 Piece(s) | 7 Day(s) or more | 17-36 | 150 | 60 | 20 | 4021176170799 | 700 | Replacement Blade Part Number: 54-3-M |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy