(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
210201 |
210-1 |
210-2 |
210-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (Excluding Outer) (mm) |
Reach (mm) |
Center Bolt Head Size (mm) |
Center Bolt Size (mm) |
Center Bolt Diameter (mm) |
Center Bolt Tip Diameter (φ mm) |
JAN Code | Mass (g) |
Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,579.07 |
1 Piece(s) | 44 Day(s) or more | - | - | - | - | - | - | 4021176212383 | 620 | Puller part No.: 210-2,210-3 | ||
₹ 36,365.49 |
1 Piece(s) | 8 Day(s) or more | 15-95 | 170 | - | - | - | - | 4021176030383 | 2600 | Center Bolt Part Number: 621220, Shoulder Part Number: 204-2-T, Arm Part Number: 210-1-170-P, Side Clamp Part Number: 204201 | ||
₹ 44,547.15 |
1 Piece(s) | 7 Day(s) or more | 25-135 | - | 24 | R5/8X325 | 23 | 11 | 4021176030468 | 4300 | Center Bolt Part Number: 623325, Shoulder Part Number: 204-3-T, Arm Part Number: 210-2-270-P, Side Clamp Part Number: 210201 | ||
₹ 51,726.85 |
1 Piece(s) | 7 Day(s) or more | 30-150 | - | 24 | R5/8X325 | 23 | 11 | 4021176030536 | 4800 | Center Bolt Part Number: 623325, Shoulder Part Number: 204-3-T, Arm Part Number: 210-3-325-P, Side Clamp Part Number: 210201 |
[Features]
Reversible puller arm with 1 very sharp claw which can be used for various purposes
Part Number |
---|
210201 |
210-1 |
210-2 |
210-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (Excluding Outer) (mm) |
Reach (mm) |
Center Bolt Head Size (mm) |
Center Bolt Size (mm) |
Center Bolt Diameter (mm) |
Center Bolt Tip Diameter (φ mm) |
JAN Code | Mass (g) |
Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,579.07 |
1 Piece(s) | 44 Day(s) or more | - | - | - | - | - | - | 4021176212383 | 620 | Puller part No.: 210-2,210-3 | ||
₹ 36,365.49 |
1 Piece(s) | 8 Day(s) or more | 15-95 | 170 | - | - | - | - | 4021176030383 | 2600 | Center Bolt Part Number: 621220, Shoulder Part Number: 204-2-T, Arm Part Number: 210-1-170-P, Side Clamp Part Number: 204201 | ||
₹ 44,547.15 |
1 Piece(s) | 7 Day(s) or more | 25-135 | - | 24 | R5/8X325 | 23 | 11 | 4021176030468 | 4300 | Center Bolt Part Number: 623325, Shoulder Part Number: 204-3-T, Arm Part Number: 210-2-270-P, Side Clamp Part Number: 210201 | ||
₹ 51,726.85 |
1 Piece(s) | 7 Day(s) or more | 30-150 | - | 24 | R5/8X325 | 23 | 11 | 4021176030536 | 4800 | Center Bolt Part Number: 623325, Shoulder Part Number: 204-3-T, Arm Part Number: 210-3-325-P, Side Clamp Part Number: 210201 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy