(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Twin Force Nipper with Spring

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • The comfort handle (main item) is not insulated.

Specifications of 7372-180F

  • Product Category
    Nippers
  • Overall Length(mm)
    180
  • Steel Wire Cutting Performance(φ/mm)
    5.5
  • Piano Wire Cutting Performance(φ/mm)
    3
  • Mass(g)
    280
  • Medium Hard Wire Cutting Capacity(mm φ)
    4.6
  • Hard Wire Cutting Capacity(mm φ)
    3.2
  • JAN Code
    4003773077657
  • Specifications
    Head Finish: Black Rust-Resistant Coating / Polished, Handle Specification: Comfort
Part Number
7372-180F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,147.65

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Overall Length(mm)
    180
  • Steel Wire Cutting Performance(φ/mm)
    5.5
  • Piano Wire Cutting Performance(φ/mm)
    3
  • Mass(g)
    280
  • Medium Hard Wire Cutting Capacity(mm φ)
    4.6
  • Hard Wire Cutting Capacity(mm φ)
    3.2
  • JAN Code
    4003773077657
  • Specifications
    Head Finish: Black Rust-Resistant Coating / Polished, Handle Specification: Comfort

Product Description

[Features]
· The double hinge system produces the ideal transmission force.
· Enables cutting with very little force to relieve pressure on the hand.
· Cutting ability is improved up to 50% compared with the conventional diagonal nippers.
· Enables cutting of various types of wire, etc.
· Cutting wire is sandwiched in the center as much as possible, with 2 to 3 cuts cutting 4 mm or more.
· Since it can cut comfortably, it is effective when used for continuous cutting work or particularly hard cutting work.
· Forged for exceptional sturdiness.
· Oil tempered and quenched chrome vanadium steel is used for the material.
· With an open spring that can be made to function just when needed.
· It has a diagonal blade (with an umbrella-shaped cross section).

Specifications of 7372-180F

  • Product Category
    Nippers
  • Overall Length(mm)
    180
  • Steel Wire Cutting Performance(φ/mm)
    5.5
  • Piano Wire Cutting Performance(φ/mm)
    3
  • Mass(g)
    280
  • Medium Hard Wire Cutting Capacity(mm φ)
    4.6
  • Hard Wire Cutting Capacity(mm φ)
    3.2
  • JAN Code
    4003773077657
  • Specifications
    Head Finish: Black Rust-Resistant Coating / Polished, Handle Specification: Comfort
Part Number
7372-180F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,147.65

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1