2 Arm Puller Arm Adjustable Type

2 Arm Puller Arm Adjustable Type

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
Arm length can be adjusted

Basic Specifications

  • Capacity (Excluding Outer)(mm)
    150-750
  • Capacity (Excluding Inner)(mm)
    340-1000
  • Arm Length(mm)
    400-700
  • Claw thickness(mm)
    10-35
  • Claw Width(mm)
    60
  • Claw Length(mm)
    50
  • Maximum Load Capacity(t)
    20
  • JAN Code
    4021176009846
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 20-5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Capacity (Excluding Outer)(mm)
    150-750
  • Capacity (Excluding Inner)(mm)
    340-1000
  • Arm Length(mm)
    400-700
  • Claw thickness(mm)
    10-35
  • Claw Width(mm)
    60
  • Claw Length(mm)
    50
  • Maximum Load Capacity(t)
    20
  • JAN Code
    4021176009846
  • Mass(g)
    44300
  • Note
    Center Bolt Parts No.: 637600, Shoulder Parts No.: 20-5-T, Arm Parts No.: 5-SP-P
  • Features
    Arm length can be adjusted

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)