2 Arm Puller 43 series

Click this image to zoom it.

Move the mouse over the image to zoom

2 Arm Puller 43 series

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
With automatic centripetal system, quick adjustment is possible

Basic Specifications

  • Claw thickness(mm)
    2-6
  • Claw Width(mm)
    11
  • Claw Length(mm)
    10
  • Maximum Load Capacity(t)
    1
Part Number
Capacity (Excluding Outer)(mm)

Refine by

  • 15-60
  • 20-70
  • 30-80
  • Clear
Arm Length (Depth)(mm)

Refine by

  • 50
  • 70
  • 80
  • Clear
JAN Code

Refine by

  • 4021176015458
  • 4021176015861
  • 4021176015946
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
15-60
50
4021176015458
7 Day(s) or more
-

Part Number : 43-1
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Capacity (Excluding Outer)(mm)
    15-60
  • Arm Length (Depth)(mm)
    50
  • Claw thickness(mm)
    2-6
  • Claw Width(mm)
    11
  • Claw Length(mm)
    10
  • Maximum Load Capacity(t)
    1
  • JAN Code
    4021176015458
  • Mass(g)
    220
  • Note
    Center Bolt Part Number: 43-1-206, Shoulder Part Number: 43-1-T, Arm Part Number: 43-1-50-P
20-70
70
4021176015861
Quote
-

Part Number : 43-2
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Capacity (Excluding Outer)(mm)
    20-70
  • Arm Length (Depth)(mm)
    70
  • Claw thickness(mm)
    2-6
  • Claw Width(mm)
    11
  • Claw Length(mm)
    10
  • Maximum Load Capacity(t)
    1
  • JAN Code
    4021176015861
  • Mass(g)
    240
  • Note
    Center Bolt Part Number: 43-1-206, Shoulder Part Number: 43-1-T, Arm Part Number: 43-2-70-P
30-80
80
4021176015946
Quote
-

Part Number : 43-3
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Capacity (Excluding Outer)(mm)
    30-80
  • Arm Length (Depth)(mm)
    80
  • Claw thickness(mm)
    2-6
  • Claw Width(mm)
    11
  • Claw Length(mm)
    10
  • Maximum Load Capacity(t)
    1
  • JAN Code
    4021176015946
  • Mass(g)
    260
  • Note
    Center Bolt Part Number: 43-3-206, Shoulder Part Number: 43-1-T, Arm Part Number: 43-3-80-P

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)