(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
2 Arm & 3 Arm Thin Clamp Puller Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of K-2030-10-S

  • Capacity (Excluding Outer)(mm)
    120、130
  • Arm Length(mm)
    100/200/250/350
  • JAN Code
    4021176306181
  • Note
    Center Bolt Part Number: 614250, Shoulder Part Number: 20-10-T, 30-10-T
Part Number
K-2030-10-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 84,254.58

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Capacity (Excluding Outer)(mm)
    120、130
  • Arm Length(mm)
    100/200/250/350
  • JAN Code
    4021176306181
  • Note
    Center Bolt Part Number: 614250, Shoulder Part Number: 20-10-T, 30-10-T

Product Description

[Features]
Capable of pulling out pulleys, gear wheels, and ball bearings with strong force, but without causing damage.
Includes shoulders for mounting 2 or 3 pieces of 3 possible arm sizes.
Thin jaw type
The shoulder part has ribs for high rigidity.
Enables both inner and outer extraction.

Specifications of K-2030-10-S

  • Capacity (Excluding Outer)(mm)
    120、130
  • Arm Length(mm)
    100/200/250/350
  • JAN Code
    4021176306181
  • Note
    Center Bolt Part Number: 614250, Shoulder Part Number: 20-10-T, 30-10-T
Part Number
K-2030-10-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 84,254.58

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon