Arm / Long Arm for 20-3-S / 20-30-S (2-piece set)

Click this image to zoom it.

Move the mouse over the image to zoom

Arm / Long Arm for 20-3-S / 20-30-S (2-piece set)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
Compatible pullers: 20-3-S, 20-30-S
2-piece set

Part Number
Arm Length(mm)

Refine by

  • 200
  • 300
  • 400
  • 500
  • Clear
JAN Code

Refine by

  • 4021176726521
  • 4021176726781
  • 4021176726941
  • 4021176727108
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
200
4021176726521
Quote
-

Part Number : 3-201-P
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Arm Length(mm)
    200
  • JAN Code
    4021176726521
300
4021176726781
Quote
-

Part Number : 3-301-P
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Arm Length(mm)
    300
  • JAN Code
    4021176726781
400
4021176726941
Quote
-

Part Number : 3-401-P
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Arm Length(mm)
    400
  • JAN Code
    4021176726941
500
4021176727108
Quote
-

Part Number : 3-501-P
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Arm Length(mm)
    500
  • JAN Code
    4021176727108

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)