• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Long Arm for 20-3 / 20-30 (2-piece set)

Click this image to zoom it.

Move the mouse over the image to zoom

Long Arm for 20-3 / 20-30 (2-piece set)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
Spare arm (2 pieces).

Part Number
Arm Length(mm)

Refine by

  • 300
  • 400
  • 500
  • Clear
JAN Code

Refine by

  • 4021176003561
  • 4021176003806
  • 4021176004148
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
300
4021176003561
Quote
-

Part Number : 3-300-P
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Arm Length(mm)
    300
  • JAN Code
    4021176003561
400
4021176003806
Quote
-

Part Number : 3-400-P
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Arm Length(mm)
    400
  • JAN Code
    4021176003806
500
4021176004148
Quote
-

Part Number : 3-500-P
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Arm Length(mm)
    500
  • JAN Code
    4021176004148

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)