• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Arm / Long Arm for 20-3+ / 20-30+ (2-piece set)

Click this image to zoom it.

Move the mouse over the image to zoom

Arm / Long Arm for 20-3+ / 20-30+ (2-piece set)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
Compatible pullers: 20-3+, 20-30+
2-piece set

Part Number
Arm Length(mm)

Refine by

  • 200
  • 300
  • 400
  • 500
  • Clear
JAN Code

Refine by

  • 4021176732706
  • 4021176973932
  • 4021176974014
  • 4021176974137
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
200
4021176732706
Quote
-

Part Number : 3-202-P
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Arm Length(mm)
    200
  • JAN Code
    4021176732706
300
4021176973932
Quote
-

Part Number : 3-302-P
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Arm Length(mm)
    300
  • JAN Code
    4021176973932
400
4021176974014
Quote
-

Part Number : 3-402-P
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Arm Length(mm)
    400
  • JAN Code
    4021176974014
500
4021176974137
Quote
-

Part Number : 3-502-P
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Arm Length(mm)
    500
  • JAN Code
    4021176974137

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)