Long Arm for 20-1 / 20-10

Click this image to zoom it.

Move the mouse over the image to zoom

Long Arm for 20-1 / 20-10

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
Spare arm (2 pieces).

Part Number
Arm Length(mm)

Refine by

  • 200
  • 250
  • Clear
JAN Code

Refine by

  • 4021176001666
  • 4021176001901
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
200
4021176001666
Quote
-

Part Number : 1-190-P
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Arm Length(mm)
    200
  • JAN Code
    4021176001666
250
4021176001901
Quote
-

Part Number : 1-250-P
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Arm Length(mm)
    250
  • JAN Code
    4021176001901

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)