- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mold removal for rubber packing or silicon MS-114
Specifications of MS-114
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 70
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- Hypochlorite, Potassium Hydroxide (1.0%), Surfactant, Gelling Agent
-
- JAN Code
- 4960077986149
-
- Weight(g)
- 130
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc (50 g)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,078.00
|
2 Piece(s)
|
|
8 Day(s) or more
|
1 pc (50 g) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 70
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- Hypochlorite, Potassium Hydroxide (1.0%), Surfactant, Gelling Agent
-
- JAN Code
- 4960077986149
-
- Weight(g)
- 130
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc (50 g)
Product Description
[Features]
· Simply apply and leave to remove mold.
· Mold on silicone rubber packing that is difficult to remove with liquid mold removers can be thoroughly removed simply by applying this product to the mold and leaving it.
· User-friendly tube type.
Specifications of MS-114
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 70
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- Hypochlorite, Potassium Hydroxide (1.0%), Surfactant, Gelling Agent
-
- JAN Code
- 4960077986149
-
- Weight(g)
- 130
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc (50 g)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,078.00
|
2 Piece(s)
|
|
8 Day(s) or more
|
1 pc (50 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy