- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Toilet Cleaning Agent Toilet Polishing Stick MS-113
Specifications of MS-113
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 40
-
- Height(mm)
- 180
-
- Details Type
- Shape: Trapezoid
-
- Ingredient
- Silica, Alumina, Calcium, Rosin, Powder Adhesive, Other
-
- JAN Code
- 4960077986132
-
- Weight(g)
- 100
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 934.00
|
2 Piece(s)
|
|
7 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 40
-
- Height(mm)
- 180
-
- Details Type
- Shape: Trapezoid
-
- Ingredient
- Silica, Alumina, Calcium, Rosin, Powder Adhesive, Other
-
- JAN Code
- 4960077986132
-
- Weight(g)
- 100
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Removes yellow stains at the water line of toilet bowls.
· Thoroughly removes stubborn water scale and yellow stains from ceramic in toilets, washbasins, etc.
· Stick type that can remove stains from areas where direct touching is undesirable (areas filled with water). Feels similar to a pencil eraser to use.
Specifications of MS-113
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 40
-
- Height(mm)
- 180
-
- Details Type
- Shape: Trapezoid
-
- Ingredient
- Silica, Alumina, Calcium, Rosin, Powder Adhesive, Other
-
- JAN Code
- 4960077986132
-
- Weight(g)
- 100
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 934.00
|
2 Piece(s)
|
|
7 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Toilet Cleaning Agent Toilet Polishing Stick MS-113
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy