- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tile Washing, Tile Scrubbing MS-110
Specifications of MS-110
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- High Grade Alcohol Nonionic Surfactant (3% Polyoxyethylene Alkyl Ether), Silicon Dioxide, Aluminum Oxide, Noncrystalline Silica (Free Silicic Acid), Moisturizer
-
- JAN Code
- 4960077986101
-
- Weight(g)
- 90
-
- pH
- Weak alkalinity
-
- Amount Of Content
- 1 pc (40 g)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 929.00
|
2 Piece(s)
|
|
8 Day(s) or more
|
1 pc (40 g) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- High Grade Alcohol Nonionic Surfactant (3% Polyoxyethylene Alkyl Ether), Silicon Dioxide, Aluminum Oxide, Noncrystalline Silica (Free Silicic Acid), Moisturizer
-
- JAN Code
- 4960077986101
-
- Weight(g)
- 90
-
- pH
- Weak alkalinity
-
- Amount Of Content
- 1 pc (40 g)
Product Description
[Features]
· Removes water scale and rust from tile surfaces
· Powerfully and thoroughly removes water scale and ring stains from tile surfaces in toilets, bathrooms, etc.
· Not only cleans stains from indoor tile surfaces such as in toilets or bathrooms, but also cleans rust from outdoor tile surfaces.
Specifications of MS-110
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 80
-
- Depth(mm)
- 55
-
- Height(mm)
- 180
-
- Ingredient
- High Grade Alcohol Nonionic Surfactant (3% Polyoxyethylene Alkyl Ether), Silicon Dioxide, Aluminum Oxide, Noncrystalline Silica (Free Silicic Acid), Moisturizer
-
- JAN Code
- 4960077986101
-
- Weight(g)
- 90
-
- pH
- Weak alkalinity
-
- Amount Of Content
- 1 pc (40 g)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 929.00
|
2 Piece(s)
|
|
8 Day(s) or more
|
1 pc (40 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy