- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Toilet Cleaner - Industrial Porcelain Cleaner
Specifications of TC-01
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 105
-
- Depth(mm)
- 105
-
- Height(mm)
- 220
-
- Details Type
- Value Pack 1 kg Size
-
- Ingredient
- Surfactant (3% Polyoxyalkylene Lauryl Ether), D-Limonene, Methoxy Butyl Acetate, Abrasive Agent (20% Silicate Mineral, Polyethylene Powder), Thickener, Sanitizing Agent
-
- JAN Code
- 4960077951024
-
- Weight(g)
- 1800
-
- pH
- Weak alkalinity
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 3,739.00
|
2 Piece(s)
|
|
8 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 105
-
- Depth(mm)
- 105
-
- Height(mm)
- 220
-
- Details Type
- Value Pack 1 kg Size
-
- Ingredient
- Surfactant (3% Polyoxyalkylene Lauryl Ether), D-Limonene, Methoxy Butyl Acetate, Abrasive Agent (20% Silicate Mineral, Polyethylene Powder), Thickener, Sanitizing Agent
-
- JAN Code
- 4960077951024
-
- Weight(g)
- 1800
-
- pH
- Weak alkalinity
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Removes stubborn ceramic stains.
· Thoroughly removes stubborn stains such as water scale and ring marks from white or lightly colored (light pink or blue, etc.) ceramic toilet tanks, toilet bowls or washbasins.
· More suitable for localized cleaning than cleaning large surfaces.
· Comes with a dedicated non-woven cloth that is convenient for cleaning.
Specifications of TC-01
-
- Product Type
- Detergent
-
- Application
- For residential use
-
- Width(mm)
- 105
-
- Depth(mm)
- 105
-
- Height(mm)
- 220
-
- Details Type
- Value Pack 1 kg Size
-
- Ingredient
- Surfactant (3% Polyoxyalkylene Lauryl Ether), D-Limonene, Methoxy Butyl Acetate, Abrasive Agent (20% Silicate Mineral, Polyethylene Powder), Thickener, Sanitizing Agent
-
- JAN Code
- 4960077951024
-
- Weight(g)
- 1800
-
- pH
- Weak alkalinity
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 3,739.00
|
2 Piece(s)
|
|
8 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy