- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Metal Polish, Rust Out MS-103
Specifications of MS-103
-
- Product Type
- Detergent
-
- Application
- Other
-
- Width(mm)
- 80
-
- Depth(mm)
- 40
-
- Height(mm)
- 180
-
- Ingredient
- Abrasive (17% Alumina Minerals), Nonionic Surfactant (2% Polyoxyethlylene Alkyl Ether), Silicon Oil, Fatty Acids
-
- JAN Code
- 4960077891030
-
- Weight(g)
- 145
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc (100 ml)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 879.00
|
2 Piece(s)
|
|
8 Day(s) or more
|
1 pc (100 ml) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- Other
-
- Width(mm)
- 80
-
- Depth(mm)
- 40
-
- Height(mm)
- 180
-
- Ingredient
- Abrasive (17% Alumina Minerals), Nonionic Surfactant (2% Polyoxyethlylene Alkyl Ether), Silicon Oil, Fatty Acids
-
- JAN Code
- 4960077891030
-
- Weight(g)
- 145
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc (100 ml)
Product Description
[Features]
· Removes rust stains from metal products.
· Thoroughly removes rust, fogging and oil stains from metal surfaces of leisure or sports equipment, without needing to leave it for a long time.
· Also removes stains from metal faucets, drain pipes, etc. in bathrooms, toilets, washrooms, kitchens, etc.
Specifications of MS-103
-
- Product Type
- Detergent
-
- Application
- Other
-
- Width(mm)
- 80
-
- Depth(mm)
- 40
-
- Height(mm)
- 180
-
- Ingredient
- Abrasive (17% Alumina Minerals), Nonionic Surfactant (2% Polyoxyethlylene Alkyl Ether), Silicon Oil, Fatty Acids
-
- JAN Code
- 4960077891030
-
- Weight(g)
- 145
-
- pH
- Alkalinity
-
- Amount Of Content
- 1 pc (100 ml)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 879.00
|
2 Piece(s)
|
|
8 Day(s) or more
|
1 pc (100 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy