(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Orange Foam Dirt Remover

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of BOTL-19

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    96
  • Depth(mm)
    50
  • Height(mm)
    188
  • Details Type
    For floors
  • Ingredient
    Surfactant (6.3% Polyoxyalkylene Alkyl Ether, Alkyl Ether Sulfate, Coconut Oil Fatty Acid Alkylamide), Sanitizing Agent, Chelating Agent, Natural Orange Oil
  • JAN Code
    4960077065028
  • Weight(g)
    375
  • pH
    Neutral
  • Amount Of Content
    1 pc (300 ml)
Part Number
BOTL-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,151.00

4 Piece(s) 8 Day(s) or more 1 pc (300 ml)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    96
  • Depth(mm)
    50
  • Height(mm)
    188
  • Details Type
    For floors
  • Ingredient
    Surfactant (6.3% Polyoxyalkylene Alkyl Ether, Alkyl Ether Sulfate, Coconut Oil Fatty Acid Alkylamide), Sanitizing Agent, Chelating Agent, Natural Orange Oil
  • JAN Code
    4960077065028
  • Weight(g)
    375
  • pH
    Neutral
  • Amount Of Content
    1 pc (300 ml)

Product Description

[Features]
The natural orange oil permeates for thorough dirt removal.
· Foam type effective for spot cleaning.

Specifications of BOTL-19

  • Product Type
    Detergent
  • Application
    For residential use
  • Width(mm)
    96
  • Depth(mm)
    50
  • Height(mm)
    188
  • Details Type
    For floors
  • Ingredient
    Surfactant (6.3% Polyoxyalkylene Alkyl Ether, Alkyl Ether Sulfate, Coconut Oil Fatty Acid Alkylamide), Sanitizing Agent, Chelating Agent, Natural Orange Oil
  • JAN Code
    4960077065028
  • Weight(g)
    375
  • pH
    Neutral
  • Amount Of Content
    1 pc (300 ml)
Part Number
BOTL-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,151.00

4 Piece(s) 8 Day(s) or more 1 pc (300 ml)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list