(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Industrial Thread Gauge
· ISO Standard
· Abrasion resistance: Quench hardening HRC 58 to 63
[Material]
· Gcr15 (SUJ2 equivalent)
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch P | Format |
---|---|---|---|---|---|---|---|
₹ 4,726.31 | 1 Piece(s) | 6 Day(s) or more | M2 | 0.4 | Street | ||
₹ 4,201.27 | 1 Piece(s) | 6 Day(s) or more | M3 | 0.5 | Street | ||
₹ 4,201.27 | 1 Piece(s) | 6 Day(s) or more | M3 | 0.5 | Stop | ||
₹ 4,865.62 | 1 Piece(s) | 6 Day(s) or more | M4 | 0.7 | Street | ||
₹ 4,865.62 | 1 Piece(s) | 6 Day(s) or more | M4 | 0.7 | Stop | ||
₹ 3,957.51 | 1 Piece(s) | 5 Day(s) or more | M5 | 0.8 | Street | ||
₹ 3,957.51 | 1 Piece(s) | 6 Day(s) or more | M5 | 0.8 | Stop | ||
₹ 3,883.84 | 1 Piece(s) | 5 Day(s) or more | M6 | 1 | Street | ||
₹ 3,883.84 | 1 Piece(s) | 6 Day(s) or more | M6 | 1 | Stop | ||
₹ 3,853.04 | 1 Piece(s) | 6 Day(s) or more | M8 | 1 | Street | ||
₹ 3,853.04 | 1 Piece(s) | 6 Day(s) or more | M8 | 1 | Stop | ||
₹ 3,957.51 | 1 Piece(s) | 6 Day(s) or more | M8 | 1.25 | Street | ||
₹ 3,957.51 | 1 Piece(s) | 6 Day(s) or more | M8 | 1.25 | Stop | ||
₹ 3,992.33 | 1 Piece(s) | 6 Day(s) or more | M10 | 1.5 | Street | ||
₹ 3,992.33 | 1 Piece(s) | 6 Day(s) or more | M10 | 1.5 | Stop | ||
₹ 3,853.04 | 1 Piece(s) | 6 Day(s) or more | M10 | 1.25 | Street | ||
₹ 3,853.04 | 1 Piece(s) | 6 Day(s) or more | M10 | 1.25 | Stop | ||
₹ 4,308.42 | 1 Piece(s) | 11 Day(s) or more | M12 | 1 | Street | ||
₹ 4,308.42 | 1 Piece(s) | 6 Day(s) or more | M12 | 1 | Stop | ||
₹ 3,925.36 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.5 | Street | ||
₹ 3,925.36 | 1 Piece(s) | 12 Day(s) or more | M12 | 1.5 | Stop | ||
₹ 4,098.15 | 1 Piece(s) | 6 Day(s) or more | M12 | 1.75 | Street | ||
₹ 4,098.15 | 1 Piece(s) | 6 Day(s) or more | M12 | 1.75 | Stop | ||
₹ 4,237.44 | 1 Piece(s) | 6 Day(s) or more | M14 | 1.5 | Street | ||
₹ 4,136.98 | 1 Piece(s) | 12 Day(s) or more | M14 | 1.5 | Stop | ||
₹ 4,780.71 | 1 Piece(s) | 6 Day(s) or more | M14 | 2 | Street | ||
₹ 4,206.64 | 1 Piece(s) | 12 Day(s) or more | M14 | 2 | Stop | ||
₹ 4,516.04 | 1 Piece(s) | 6 Day(s) or more | M16 | 2 | Street | ||
₹ 4,516.04 | 1 Piece(s) | 6 Day(s) or more | M16 | 2 | Stop | ||
₹ 4,550.85 | 1 Piece(s) | 6 Day(s) or more | M18 | 1.5 | Street | ||
₹ 4,550.85 | 1 Piece(s) | 6 Day(s) or more | M18 | 1.5 | Stop | ||
₹ 5,460.31 | 1 Piece(s) | 6 Day(s) or more | M20 | 1 | Street | ||
₹ 5,358.51 | 1 Piece(s) | 12 Day(s) or more | M20 | 1 | Stop | ||
₹ 5,304.42 | 1 Piece(s) | 5 Day(s) or more | M20 | 1.5 | Street | ||
₹ 4,832.13 | 1 Piece(s) | 5 Day(s) or more | M20 | 1.5 | Stop | ||
₹ 5,215.20 | 1 Piece(s) | 6 Day(s) or more | M20 | 2.5 | Street | ||
₹ 5,215.20 | 1 Piece(s) | 6 Day(s) or more | M20 | 2.5 | Stop | ||
₹ 5,394.67 | 1 Piece(s) | 12 Day(s) or more | M22 | 2.5 | Street | ||
₹ 5,394.67 | 1 Piece(s) | 12 Day(s) or more | M22 | 2.5 | Stop | ||
₹ 5,250.02 | 1 Piece(s) | 6 Day(s) or more | M24 | 1.5 | Street | ||
₹ 5,250.02 | 1 Piece(s) | 11 Day(s) or more | M24 | 1.5 | Stop | ||
₹ 5,255.38 | 1 Piece(s) | 12 Day(s) or more | M24 | 2 | Street | ||
₹ 5,255.38 | 1 Piece(s) | 12 Day(s) or more | M24 | 2 | Stop | ||
₹ 6,055.00 | 1 Piece(s) | 6 Day(s) or more | M24 | 3 | Street | ||
₹ 5,953.20 | 1 Piece(s) | 10 Day(s) or more | M24 | 3 | Stop | ||
₹ 5,740.24 | 1 Piece(s) | 12 Day(s) or more | M27 | 2 | Street | ||
₹ 5,639.78 | 1 Piece(s) | 12 Day(s) or more | M27 | 2 | Stop | ||
₹ 6,055.00 | 1 Piece(s) | 6 Day(s) or more | M30 | 1.5 | Street | ||
₹ 5,953.20 | 1 Piece(s) | 6 Day(s) or more | M30 | 1.5 | Stop | ||
₹ 6,997.93 | 1 Piece(s) | 6 Day(s) or more | M30 | 3.5 | Street | ||
₹ 6,897.47 | 1 Piece(s) | 12 Day(s) or more | M30 | 3.5 | Stop | ||
₹ 6,582.71 | 1 Piece(s) | 12 Day(s) or more | M33 | 2 | Street | ||
₹ 6,582.71 | 1 Piece(s) | 12 Day(s) or more | M33 | 2 | Stop | ||
₹ 7,106.42 | 1 Piece(s) | 12 Day(s) or more | M36 | 1.5 | Street | ||
₹ 7,106.42 | 1 Piece(s) | 12 Day(s) or more | M36 | 1.5 | Stop | ||
₹ 7,106.42 | 1 Piece(s) | 12 Day(s) or more | M36 | 2 | Street | ||
₹ 7,106.42 | 1 Piece(s) | 12 Day(s) or more | M36 | 2 | Stop | ||
₹ 8,330.62 | 1 Piece(s) | 12 Day(s) or more | M36 | 4 | Street | ||
₹ 8,330.62 | 1 Piece(s) | 12 Day(s) or more | M36 | 4 | Stop | ||
₹ 7,595.29 | 1 Piece(s) | 12 Day(s) or more | M39 | 1.5 | Street |
Loading...
Product Type | Thread ring gauge | Class | Equivalent to Former JIS2 Grade | Accuracy | 6g |
---|---|---|---|---|---|
Supplement | In the ISO grade gauge, the distinction between use for inspection and use for manufacturing has been eliminated for both the go and no-go sides. The pass-fail decision for the no-go gauge is based on the ISO grade gauge method on screws not being turned in excess of 2 rotations. In the conventional JIS gauge (1, 2, 3 grades) method, the screws are not turned in excess of 2 rotations. |