(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Carpenter's repair box

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3795290000

  • Product Type
    Construction/interior repair agent
  • Width(mm)
    55
  • Depth(mm)
    125
  • Height(mm)
    60
  • JAN Code
    4513612200431
  • Weight(g)
    456
  • Amount Of Content
    1 Set
Part Number
3795290000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 8,180.84

1 Piece(s) 8 Day(s) or more 1 Set

Basic Specifications

Product Description

[Features]
· It is always convenient to have one of these repair kits to hand on construction sites.
· Can easily repair light damage on flooring or furniture.
· It has 12 shellac matte sticks with excellent workability, and it is also possible to do color toning by melting with the attached hot knife.

Specifications of 3795290000

  • Product Type
    Construction/interior repair agent
  • Width(mm)
    55
  • Depth(mm)
    125
  • Height(mm)
    60
  • JAN Code
    4513612200431
  • Weight(g)
    456
  • Amount Of Content
    1 Set
Part Number
3795290000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 8,180.84

1 Piece(s) 8 Day(s) or more 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1