(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cloth-Shokunin Glue 50 g

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3795270050

  • Product Type
    Construction/interior repair agent
  • Width(mm)
    82
  • Depth(mm)
    40
  • Height(mm)
    190
  • JAN Code
    4513612106245
  • Weight(g)
    84
  • Amount Of Content
    1 pc.
Part Number
3795270050
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 444.00

2 Piece(s) 8 Day(s) or more 1 pc.

Basic Specifications

Product Description

[Features]·This strong and quick-drying bond can easily fix peeling cloth.

Specifications of 3795270050

  • Product Type
    Construction/interior repair agent
  • Width(mm)
    82
  • Depth(mm)
    40
  • Height(mm)
    190
  • JAN Code
    4513612106245
  • Weight(g)
    84
  • Amount Of Content
    1 pc.
Part Number
3795270050
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 444.00

2 Piece(s) 8 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon