(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cloth-Shokunin Repair Kit 50 ml

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3795270000

  • Product Type
    Construction/interior repair agent
  • Width(mm)
    120
  • Depth(mm)
    40
  • Height(mm)
    190
  • JAN Code
    4513612106221
  • Weight(g)
    162
  • Amount Of Content
    Set (Bond with brush and roller)
Part Number
3795270000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 961.38

2 Piece(s) 7 Day(s) or more Set (Bond with brush and roller)

Basic Specifications

  • Product Type
    Construction/interior repair agent
  • Width(mm)
    120
  • Depth(mm)
    40
  • Height(mm)
    190
  • JAN Code
    4513612106221
  • Weight(g)
    162
  • Amount Of Content
    Set (Bond with brush and roller)

Product Description

[Features]
· Easy repair of peeling wallpaper.
· Set of a roller and glue.

Specifications of 3795270000

  • Product Type
    Construction/interior repair agent
  • Width(mm)
    120
  • Depth(mm)
    40
  • Height(mm)
    190
  • JAN Code
    4513612106221
  • Weight(g)
    162
  • Amount Of Content
    Set (Bond with brush and roller)
Part Number
3795270000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 961.38

2 Piece(s) 7 Day(s) or more Set (Bond with brush and roller)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1