(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wood Engraving Pen

Wood Engraving Pen

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3795210000

  • Product Type
    Construction/interior repair agent
  • Width(mm)
    300
  • Depth(mm)
    15
  • Height(mm)
    135
  • JAN Code
    4513612105453
  • Weight(g)
    20
  • Amount Of Content
    1 pc.
Part Number
3795210000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 258.00

2 Piece(s) 8 Day(s) or more 1 pc.

Basic Specifications

Product Description

[Features]
· For applying wood grain patterns and complementary colors on repaired locations where coating ran out.
· Two colors are included with each.

Specifications of 3795210000

  • Product Type
    Construction/interior repair agent
  • Width(mm)
    300
  • Depth(mm)
    15
  • Height(mm)
    135
  • JAN Code
    4513612105453
  • Weight(g)
    20
  • Amount Of Content
    1 pc.
Part Number
3795210000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 258.00

2 Piece(s) 8 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1