(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heat-Resistant Protective Agent 20 cc

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3795110020

  • Product Type
    Construction/interior repair agent
  • Width(mm)
    55
  • Depth(mm)
    30
  • Height(mm)
    130
  • JAN Code
    4513612104760
  • Weight(g)
    28
  • Amount Of Content
    1 pc.
Part Number
3795110020
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 411.07

2 Piece(s) 8 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
· When repairing with a Shellac glossy stick, the excess stick can be easily removed with an electrothermal iron.

Specifications of 3795110020

  • Product Type
    Construction/interior repair agent
  • Width(mm)
    55
  • Depth(mm)
    30
  • Height(mm)
    130
  • JAN Code
    4513612104760
  • Weight(g)
    28
  • Amount Of Content
    1 pc.
Part Number
3795110020
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 411.07

2 Piece(s) 8 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language