(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Level NIC Aluminum Case

Level NIC Aluminum Case

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Level NIC Aluminum Case
  • Level NIC Aluminum Case
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,725₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal aluminum case for storage/carrying.
[Features]
· Aluminum case resistant to external shock and dedicated for LevelNIC.
· Supported models: LV-CS3: DL-S1/DL-S2/DL-S2W/DL-S3/DL-S3C/DL-S4W.
· LV-CM1:DL-m1· DL-m3.
· Convenient for impact protection during transport.
[Applications]
· Carrying case for LevelNIC.
* LevelNIC is a precision instrument, so using a carrying case is recommended.

 
Part Number
LV-CM1
LV-CS3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Dimension
(mm)
Mass
(g)
Compatible Model

₹ 7,724.64

1 Piece(s) 9 Day(s) or more 250×200×1501150DL-m1、DL-m3

₹ 7,774.20

1 Piece(s) 9 Day(s) or more 362×236×1841860DL-S1、DL-S2、DL-S2W、DL-S3、DL-S3C

Loading...

  1. 1

Basic Information

Product Model Other Accessories Application · Carrying case for Levelnic (Levelnic is a precision instrument and use of a carrying case is recommended) · Suitable for protection from impacts while on the move. Material Body: Aluminum / Interior: Soft Urethane