(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Convenient welding gauge that enables dimension measurement of weld overlay, fillet, leg length, etc. all in one.
[Features]
· The silver finish reduces reflection when taking photographs.
· Suitable for speeding up welding work and streamlining quality control.
· Rugged and light for convenient carrying (with vinyl case).
· Easy to check because the graduations are on the same plane. Includes a pass chart for inspections.
· Undercut measurement is also possible.
· Maintains a sense of stability during measurement through enhanced base thickness.
[Applications]
· For measurement of the size, angle, etc. of weld overlay and fillet.
Inspection items | Picture | Instruction for measuring | ||
Reasons of welding crack | 1. | Surface crack on bead | ![]() | Visual inspectin in priciple |
Inspection of exterior and shape on welding bead | 2. | Pit on welding bead surface | ![]() | Visual inspection |
3. | Unevenness on welding bead surface | ![]() | ![]() | |
4. | Under-cut | ![]() | ![]() | |
5. | Overlap | ![]() | Visual inspection | |
6. | Size of corner buds (Lack of throat thickness • foot length of fillet) | ![]() | ![]() | |
7. | Excessive buds from groove welding | ![]() | ![]() | |
Others | 8. | Arc strike | ![]() | Visual inspection |
Part Number |
---|
WG-3 |
WG-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) | Feature 1 | Use |
---|---|---|---|---|---|---|---|
₹ 14,396.16 | 1 Piece(s) | 6 Day(s) or more | 198 | · For speeding up welding work and making quality control more logical. · Capable of measuring maximum 50 mm of excess metal · Maintain a sense of stability during measurements through enhanced base thickness. · Equipped with a rotator for multiple measurement types. · Silver finish reduces reflection when taking pictures · Semi-transparent plastic case included for easy confirmation | Measurement of weld overlay, size and mesh size of fillet, gap size, undercut, angle, etc. | ||
₹ 12,531.73 | 1 Piece(s) | 6 Day(s) or more | 187 | · For speeding up welding work and making quality control more logical. · Capable of measuring maximum 50 mm of excess metal · Maintain a sense of stability during measurements through enhanced base thickness. · Silver finish reduces reflection when taking pictures · Semi-transparent plastic case included for easy confirmation | Measurement of weld overlay, fillet size and mesh size, etc. |
Loading...
Measuring Range(mm) | 0–50 | Material | Stainless Steel (SUS410) |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy