(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Dial indicator holder for height gauge.
[Features]
· It is possible to mount a dial indicator.
· Compatible model:VHK-20KDS, VHK-30KDS, VHK-15, VHK-20, VHK-30, VHK-60.
· Made of steel.
· Mounting: φ6 (diameter 6 mm), φ8 (diameter 8 mm), dovetail groove.
[Applications]
· Dedicated test indicator holder for standard height gauge.
Product Model | Parts for Height Gauge | Mass(kg) | 0.075 | Compatible Model | VHK-20KDS、VHK-30KDS、VHK-15、VHK-20、VHK-30、VHK-60 |
---|---|---|---|---|---|
Use | · Dial indicator holder for height gauge. | Material | Steel | Feature 1 | Mounting: φ6 mm, φ8 mm, Dovetail Groove |
Please check the type/dimensions/specifications of the part TVH-1520 in the Dial Indicator Holder series.