(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
2-8070-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|
₹ 36,423.75 |
1 Piece(s) | 5 Day(s) or more | 1 pc. |
An article used as a darkroom shade which has a desktop size and can be assembled easily.
[Features]
· As a desktop-sized darkroom, it can be easily assembled.
· Can be used for darkroom storage and ultraviolet ray protection of specimens/test materials.
[Applications]
· For work such as monitoring that is sensitive to light (ultraviolet rays).
· For storage of chemicals, etc.
Part Number |
---|
2-8070-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|
₹ 36,423.75 |
1 Piece(s) | 5 Day(s) or more | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Materials: frame / ø13 (diameter 13 mm) stainless steel pipe, blackout curtain / vinyl
Front fasteners × 2 included
Part No. | Model Number | Size (mm) | Note / JAN Code |
---|---|---|---|
2-8070-01 | BBX-01 | 400 × 400 × 600 | 4560111769808 |
2-8070-02 | BBX-02 | 600 × 400 × 600 | 4560111769815 |
Wipe with a soft cloth soaked in water or hot water that has been thoroughly wrung out.
Use a neutral detergent for tough grime, and wipe off with a cloth after using the detergent.
* Do not use cleansers (polishing powder), thinners, kerosene, acids or any similar substances under any circumstances.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy