(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Assembly Type Darkroom

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 70,328.34 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
1-8119-01
1-8119-02
1-8119-03
1-8119-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Type Size
(mm)
Manufacturer Model Number Amount Of Content

₹ 114,419.38

1 Piece(s) 20 Day(s) Floor-type, small 1300×1400×2000 ADR-F1 1 Room

₹ 140,663.78

1 Piece(s) 20 Day(s) Floor-type, medium 2100×1600×2000 ADR-F2 1 Room

₹ 156,410.42

1 Piece(s) 21 Day(s) Floor-type, large 2500×1800×2000 ADR-F3 1 Room

₹ 70,328.34

1 Piece(s) 6 Day(s) Desktop Type 900×750×900 ADR-D1 1 Room
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Type Size
(mm)
Manufacturer Model Number Amount Of Content

Basic Specifications

  • Frame Material
    ø28 mm Steel Pipe (Plastic Coating)
  • Cover material
    Polyester, Rubber coating on back (Flame-proof, black)
  • Amount Of Content
    1 Room

Product Description

[Features]
· Take just the space needed to create a darkroom easily.
· Easy to assemble, disassemble and transfer.

Part Number
1-8119-01
1-8119-02
1-8119-03
1-8119-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Type Size
(mm)
Manufacturer Model Number Amount Of Content

₹ 114,419.38

1 Piece(s) 20 Day(s) Floor-type, small 1300×1400×2000 ADR-F1 1 Room

₹ 140,663.78

1 Piece(s) 20 Day(s) Floor-type, medium 2100×1600×2000 ADR-F2 1 Room

₹ 156,410.42

1 Piece(s) 21 Day(s) Floor-type, large 2500×1800×2000 ADR-F3 1 Room

₹ 70,328.34

1 Piece(s) 6 Day(s) Desktop Type 900×750×900 ADR-D1 1 Room
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details Type Size
(mm)
Manufacturer Model Number Amount Of Content

Loading...

Assembly Type Darkroom

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 70,328.34 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language