Cord Reel, Single-Phase, 100 V, Wire Length (m) 10/30

Cord Reel, Single-Phase, 100 V, Wire Length (m) 10/30

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc
  • Clear
Electrical wire length(m)

Refine by

  • 10
  • 30
  • Clear
No. of Outlets

Refine by

  • 2
  • 4
  • Clear
Manufacturer Model Number

Refine by

  • NJ-101
  • GS-30
  • Clear
JAN Code

Refine by

  • 4930510206134
  • 4930510405025
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
30
4
GS-30
4930510405025
7 Day(s) or more
-

Part Number : 8-014-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc

Specificationtitle

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Manufacturer Model Number
    GS-30
  • JAN Code
    4930510405025
  • Outlet Details
    Single Phase 2P 4 Pieces
1 pc
10
2
NJ-101
4930510206134
7 Day(s) or more
-

Part Number : 8-015-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc

Specificationtitle

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Manufacturer Model Number
    NJ-101
  • JAN Code
    4930510206134
  • Outlet Details
    Single Phase 2P 2 Pieces

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)