(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Kim Wipe, Hand Towel 200

Kim Wipe, Hand Towel 200

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-6682-01

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Sheet size(mm)
    230x218 (2 Sheets Layered)
  • Material
    100% Pulp
  • Manufacturer Model Number
    64002
  • JAN Code
    4901750102302
  • Amount Of Content
    1 case (200 sets/bag x 25 bags)
Part Number
6-6682-01
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 13,760.25

1 Pack(s)

25 Pieces Per Package

6 Day(s) 1 case (200 sets/bag x 25 bags)

Basic Specifications

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Sheet size(mm)
    230x218 (2 Sheets Layered)
  • Material
    100% Pulp
  • Manufacturer Model Number
    64002
  • JAN Code
    4901750102302
  • Amount Of Content
    1 case (200 sets/bag x 25 bags)

Product Description

[Features]
·It is sterilized by electron beam irradiation.
·It can also be easily used for hand-wiping before and after work that requires particular hygiene.

Specifications of 6-6682-01

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Sheet size(mm)
    230x218 (2 Sheets Layered)
  • Material
    100% Pulp
  • Manufacturer Model Number
    64002
  • JAN Code
    4901750102302
  • Amount Of Content
    1 case (200 sets/bag x 25 bags)
Part Number
6-6682-01
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 13,760.25

1 Pack(s)

25 Pieces Per Package

6 Day(s) 1 case (200 sets/bag x 25 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1