(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Craft Paper Backed Tape, #226 Craft Tape Alpha

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SH226-50X50-CR-PACK

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    50
  • Color Details
    Cream
  • JAN Code
    4970520330214
  • Case Gross Weight(kg)
    16
  • Wind-up Weight(g)
    320
  • Cardboard Size (Width x Length x Height)(mm)
    650×265×261
  • Amount Of Content
    1 Box (50 Rolls)
Part Number
SH226-50X50-CR-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 11,541.09

1 Pack(s)

50 Pieces Per Package

11 Day(s) or more 1 Box (50 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    50
  • Color Details
    Cream
  • JAN Code
    4970520330214
  • Case Gross Weight(kg)
    16
  • Wind-up Weight(g)
    320
  • Cardboard Size (Width x Length x Height)(mm)
    650×265×261
  • Amount Of Content
    1 Box (50 Rolls)

Product Description

[Features]
It can be overlaid and letters can be written with oil-based ink.
The anti-slip back of the tape prevents the load from collapsing during transportation.

Specifications of SH226-50X50-CR-PACK

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    50
  • Color Details
    Cream
  • JAN Code
    4970520330214
  • Case Gross Weight(kg)
    16
  • Wind-up Weight(g)
    320
  • Cardboard Size (Width x Length x Height)(mm)
    650×265×261
  • Amount Of Content
    1 Box (50 Rolls)
Part Number
SH226-50X50-CR-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 11,541.09

1 Pack(s)

50 Pieces Per Package

11 Day(s) or more 1 Box (50 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1