(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Craft Paper Backed Tape, #204 Craft Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,229.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH204-38X50-CR-PACK
SH204-50X50-CR-PACK
SH204-60X50-CR-PACK
SH204-75X50-CR-PACK
SH204-100X50-CR-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Case Gross Weight
(kg)
Wind-up Weight
(g)
Cardboard Size (Width x Length x Height)
(mm)
Amount Of Content

₹ 7,113.05

1 Pack(s)

60 Pieces Per Package

11 Day(s) or more 38 4970520335035 15 230 650×265×240 1 Box (60 Rolls)

₹ 7,746.60

1 Pack(s)

50 Pieces Per Package

11 Day(s) or more 50 4970520335011 16 300 650×265×261 1 Box (50 Rolls)

₹ 7,443.89

1 Pack(s)

40 Pieces Per Package

11 Day(s) or more 60 4547691212061 15 360 650×265×261 1 Box (40 Rolls)

₹ 6,988.49

1 Pack(s)

30 Pieces Per Package

11 Day(s) or more 75 4970520335059 15 450 650×265×240 1 Box (30 Rolls)

₹ 6,229.05

1 Pack(s)

20 Pieces Per Package

11 Day(s) or more 100 4970520335066 13 600 650×265×240 1 Box (20 Rolls)

Basic Specifications

Product Description

[Features]
・ It is easy to use and economical, and supports a wide range of applications.
·Minimum order quantity: 1 pack
·Tape length (m): 50
·Color: Yellowish
·Color details: Cream

Part Number
SH204-38X50-CR-PACK
SH204-50X50-CR-PACK
SH204-60X50-CR-PACK
SH204-75X50-CR-PACK
SH204-100X50-CR-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Case Gross Weight
(kg)
Wind-up Weight
(g)
Cardboard Size (Width x Length x Height)
(mm)
Amount Of Content

₹ 7,113.05

1 Pack(s)

60 Pieces Per Package

11 Day(s) or more 38 4970520335035 15 230 650×265×240 1 Box (60 Rolls)

₹ 7,746.60

1 Pack(s)

50 Pieces Per Package

11 Day(s) or more 50 4970520335011 16 300 650×265×261 1 Box (50 Rolls)

₹ 7,443.89

1 Pack(s)

40 Pieces Per Package

11 Day(s) or more 60 4547691212061 15 360 650×265×261 1 Box (40 Rolls)

₹ 6,988.49

1 Pack(s)

30 Pieces Per Package

11 Day(s) or more 75 4970520335059 15 450 650×265×240 1 Box (30 Rolls)

₹ 6,229.05

1 Pack(s)

20 Pieces Per Package

11 Day(s) or more 100 4970520335066 13 600 650×265×240 1 Box (20 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1