(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

No.417 Tape for PO Repair for Agricultural Vinyl / Agriculture

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N417-80X20-ML-PACK

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    80
  • Length(m)
    20
  • Thickness(mm)
    0.17
  • Color Details
    Transparent (Milky white)
  • JAN Code
    4547691655127
  • Adhesiveness(N/25mm)
    8.2
  • Tensile Strength(N/25mm)
    170
  • Base Materials
    Woven Polyester Fabric
  • Amount Of Content
    1 Pack (36 pcs)
Part Number
N417-80X20-ML-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 22,012.47

1 Pack(s)

36 Pieces Per Package

11 Day(s) or more 1 Pack (36 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    80
  • Length(m)
    20
  • Thickness(mm)
    0.17
  • Color Details
    Transparent (Milky white)
  • JAN Code
    4547691655127
  • Adhesiveness(N/25mm)
    8.2
  • Tensile Strength(N/25mm)
    170
  • Base Materials
    Woven Polyester Fabric
  • Amount Of Content
    1 Pack (36 pcs)

Product Description

[Features]
· Facilitates smooth repair work.
· Polyethylene cloth that can be easily torn by hand.
· This product will not yellow after application.
· Can be used in a wide variety of environments, from low temperatures to high temperatures.
· Features excellent weather resistance and water resistance.

Specifications of N417-80X20-ML-PACK

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    80
  • Length(m)
    20
  • Thickness(mm)
    0.17
  • Color Details
    Transparent (Milky white)
  • JAN Code
    4547691655127
  • Adhesiveness(N/25mm)
    8.2
  • Tensile Strength(N/25mm)
    170
  • Base Materials
    Woven Polyester Fabric
  • Amount Of Content
    1 Pack (36 pcs)
Part Number
N417-80X20-ML-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 22,012.47

1 Pack(s)

36 Pieces Per Package

11 Day(s) or more 1 Pack (36 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon