(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
721 |
N721-50X50-PACK |
SH721-50X25-SI-PACK |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Color | Width (mm) |
Length (m) |
Thickness (mm) |
Color Details | JAN Code | Tape thickness (mm) |
Tape Width (mm) |
Color | Base material | Adhesive | Adhesive strength | Tape length (m) |
JAN code | Trusco code | Case Gross Weight (kg) |
Wind-up Weight (g) |
Cardboard Size (Width x Length x Height) (mm) |
Adhesiveness (N/25mm) |
Tensile Strength (N/25mm) |
Base Materials | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,497.44 |
1 Piece(s) | - | 12 Day(s) or more | - | - | - | - | - | - | - | 0.1 | 50 | Silver | Aluminum foil | Acrylic type | 11.8N/25mm | 50 | 4970520392724 | 808-1112 | - | - | - | - | - | - | 720 | - | ||
₹ 40,512.18 |
1 Pack(s) |
30 Pieces Per Package |
11 Day(s) or more | Adhesive Tape | Gold and silver | 50 | 50 | 0.1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 11.76 | 78.4 | Aluminum Leaf (50 µm) | - | 1 Pack (30 pcs) | ||
₹ 20,356.98 |
1 Pack(s) |
30 Pieces Per Package |
11 Day(s) or more | Adhesive Tape | Gold and silver | 50 | 25 | - | Silver | 4970520392717 | - | - | - | - | - | - | - | - | - | 11 | 360 | 375×255×270 | - | - | - | - | 1 Box (30 Rolls) |
Part Number |
---|
[Features]
· Strong adhesive on aluminum that is resistant to heat and oil.
· Exhibits its ability in various locations.
· Uses aluminum foil as the base material, and has excellent heat resistance and water resistance.
· Exhibits high adhesive strength and weather resistance by using an adhesive with excellent performance.
Part Number |
---|
721 |
N721-50X50-PACK |
SH721-50X25-SI-PACK |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Color | Width (mm) |
Length (m) |
Thickness (mm) |
Color Details | JAN Code | Tape thickness (mm) |
Tape Width (mm) |
Color | Base material | Adhesive | Adhesive strength | Tape length (m) |
JAN code | Trusco code | Case Gross Weight (kg) |
Wind-up Weight (g) |
Cardboard Size (Width x Length x Height) (mm) |
Adhesiveness (N/25mm) |
Tensile Strength (N/25mm) |
Base Materials | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,497.44 |
1 Piece(s) | - | 12 Day(s) or more | - | - | - | - | - | - | - | 0.1 | 50 | Silver | Aluminum foil | Acrylic type | 11.8N/25mm | 50 | 4970520392724 | 808-1112 | - | - | - | - | - | - | 720 | - | ||
₹ 40,512.18 |
1 Pack(s) |
30 Pieces Per Package |
11 Day(s) or more | Adhesive Tape | Gold and silver | 50 | 50 | 0.1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 11.76 | 78.4 | Aluminum Leaf (50 µm) | - | 1 Pack (30 pcs) | ||
₹ 20,356.98 |
1 Pack(s) |
30 Pieces Per Package |
11 Day(s) or more | Adhesive Tape | Gold and silver | 50 | 25 | - | Silver | 4970520392717 | - | - | - | - | - | - | - | - | - | 11 | 360 | 375×255×270 | - | - | - | - | 1 Box (30 Rolls) |
Part Number |
---|
Loading...
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy