(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AS-02 Acrylic Airtight Waterproof Tape (Single-Sided Tape)

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 14,230.60 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
AS-02-50X20-PACK
AS-02-75X20-PACK
AS-02-100X20-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

₹ 14,230.60

1 Pack(s)

30 Pieces Per Package

11 Day(s) or more 50 4547691722539 1 Pack (30 pcs)

₹ 17,046.00

1 Pack(s)

24 Pieces Per Package

11 Day(s) or more 75 4547691722690 1 Pack (24 pcs)

₹ 17,046.00

1 Pack(s)

18 Pieces Per Package

11 Day(s) or more 100 4547691722713 1 Pack (18 pcs)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    20
  • Thickness(mm)
    0.158
  • Adhesiveness(N/25mm)
    38.00
  • Base Materials
    Polyester + Polyethylene Woven Fabric

Product Description

[Features]
· Acrylic adhesive sealing/waterproofing tape with excellent durability.
· Easily torn by hand for superior workability.
· Provides powerful adhesion, whatever the season.
· In addition to moisture-permeable sheets, this product also firmly adheres to insulation materials.
· Environmentally-friendly packaging that does not use film-lined paper.

Part Number
AS-02-50X20-PACK
AS-02-75X20-PACK
AS-02-100X20-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

₹ 14,230.60

1 Pack(s)

30 Pieces Per Package

11 Day(s) or more 50 4547691722539 1 Pack (30 pcs)

₹ 17,046.00

1 Pack(s)

24 Pieces Per Package

11 Day(s) or more 75 4547691722690 1 Pack (24 pcs)

₹ 17,046.00

1 Pack(s)

18 Pieces Per Package

11 Day(s) or more 100 4547691722713 1 Pack (18 pcs)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list