(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Craft Paper Backed Tape No.2270

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,229.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N2270-25X50-CR-PACK
N2270-38X50-CR-PACK
N2270-50X50-CR-PACK
N2270-60X50-CR-PACK
N2270-75X50-CR-PACK
N2270-100X50-CR-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

₹ 7,746.60

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 25 - 1 Pack (100 pcs)

₹ 7,113.05

1 Pack(s)

60 Pieces Per Package

11 Day(s) or more 38 - 1 Pack (60 pcs)

₹ 7,746.60

1 Pack(s)

50 Pieces Per Package

11 Day(s) or more 50 4970520352940 1 Pack (50 pcs)

₹ 7,443.89

1 Pack(s)

40 Pieces Per Package

11 Day(s) or more 60 - 1 Pack (40 pcs)

₹ 6,988.49

1 Pack(s)

30 Pieces Per Package

11 Day(s) or more 75 - 1 Pack (30 pcs)

₹ 6,229.05

1 Pack(s)

20 Pieces Per Package

11 Day(s) or more 100 - 1 Pack (20 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Details
    Cream
  • Adhesiveness(N/25mm)
    8.0
  • Tensile Strength(N/25mm)
    145

Product Description

[Features]
· Easy to use and economical, suitable for a wide range of applications.
· Makes light work of packaging with its light weight.
· Very economical, useful for reducing costs.

Part Number
N2270-25X50-CR-PACK
N2270-38X50-CR-PACK
N2270-50X50-CR-PACK
N2270-60X50-CR-PACK
N2270-75X50-CR-PACK
N2270-100X50-CR-PACK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

₹ 7,746.60

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 25 - 1 Pack (100 pcs)

₹ 7,113.05

1 Pack(s)

60 Pieces Per Package

11 Day(s) or more 38 - 1 Pack (60 pcs)

₹ 7,746.60

1 Pack(s)

50 Pieces Per Package

11 Day(s) or more 50 4970520352940 1 Pack (50 pcs)

₹ 7,443.89

1 Pack(s)

40 Pieces Per Package

11 Day(s) or more 60 - 1 Pack (40 pcs)

₹ 6,988.49

1 Pack(s)

30 Pieces Per Package

11 Day(s) or more 75 - 1 Pack (30 pcs)

₹ 6,229.05

1 Pack(s)

20 Pieces Per Package

11 Day(s) or more 100 - 1 Pack (20 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1