(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Battery-Operated Power Lifter Standard Type

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 492,300.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Mobile lifter
  • Minimum Fork Height (mm)
    80
  • Maximum Fork Height (mm)
    1500
  • Amount Of Content
    1 unit

Product Description

A mobile lifter that is safe, environmentally-friendly and can be used for transporting heavy items.
[Features]
· Equipped with a soft raising lever for which speeds can be adjusted and demonstrates its abilities when used for work where fine adjustments are required.
· Standard-equipped with an emergency shutdown device for use during emergencies.
· Remaining battery power can be checked at a glance using the LED indicator.
· Equipped with a charger that can be charged anywhere. (100 V power supply, with cord reel).
· All wheels are standard-equipped with caster covers.
· Features a large type transparent guard panel. Equipped with an automatic load check valve device for enhanced safety.
[Applications]
· Can be used for lifting/lowering and transporting.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list