(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Santoka standard type low floor type

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 136,901.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Mobile lifter
  • Table height Minimum (mm)
    95
  • Load Center(mm)
    300
  • Steering Wheel (φ x Width)(mm)
    Two Wheels, Elastomer 130X65
  • Amount Of Content
    1 unit

Product Description

A compact mobile lifter that performs three main functions: Carrying, transporting, and lifting.
[Features]
· Both casters are equipped with stoppers that stop movement and turning simultaneously.
· The wheels are made of an elastomer rubber material that does not damage floors.
· A minimum height of 95 mm was achieved, also making it convenient for transporting box pallets.
· Easily-operated hydraulic pedal.
· Features a built-in automatic load check valve.
· Includes an automatically switched quick-rise mechanism for enhanced work efficiency (optional for the 200 kg type).
[Applications]
· Lifting/lowering and transporting cargo.

Loading...

Santoka standard type low floor type

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 136,901.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language