- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Santoka standard table type
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Table dimensions Width (mm) |
Table dimensions Length (mm) |
Table height Maximum (mm) |
Load Weight (kg) |
Overall Length (mm) |
Overall Width (mm) |
Full height (mm) |
Load Center (mm) |
Pump, Pedal Strokes (No Load Inside Brackets) (times) |
Mass (kg) |
Amount Of Content |
|
₹ 129,268.93
|
1 Piece(s)
|
|
21 Day(s) or more
|
540 |
600 |
800 |
200 |
915 |
540 |
975 |
300 |
15 |
45 |
1 unit |
|
₹ 140,609.58
|
1 Piece(s)
|
|
16 Day(s) or more
|
540 |
600 |
1150 |
200 |
915 |
540 |
1325 |
300 |
22 |
50 |
1 unit |
|
₹ 166,527.65
|
1 Piece(s)
|
|
21 Day(s) or more
|
600 |
650 |
800 |
400 |
980 |
600 |
965 |
350 |
32(10) |
61 |
1 unit |
|
₹ 182,009.71
|
1 Piece(s)
|
|
11 Day(s) or more
|
600 |
650 |
1150 |
400 |
980 |
600 |
1315 |
350 |
50(16) |
66 |
1 unit |
Basic Specifications
-
- Product Type
- Mobile lifter
-
- Table height Minimum (mm)
- 160
-
- Steering Wheel (φ x Width)(mm)
- Two Wheels, Elastomer 130X65
-
- Load Wheel (φ X width)(mm)
- Urethane 130X40
-
- Amount Of Content
- 1 unit
Product Description
A mobile lifter that performs three main functions: Carrying, transporting and lifting.
[Features]
· Both casters are equipped with stoppers that stop movement and turning simultaneously.
· The wheels are made of an elastomer rubber material that does not damage floors.
· Easily-operated hydraulic pedal.
· Excellent small turn radius and a compact and lightweight body.
· Features a built-in automatic load check valve.
· The 400 kg type features a built-in automatically switched quick-rise mechanism (optional for the 200 kg type).
[Applications]
· Convenient for lifting/lowering and transporting.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Table dimensions Width (mm) |
Table dimensions Length (mm) |
Table height Maximum (mm) |
Load Weight (kg) |
Overall Length (mm) |
Overall Width (mm) |
Full height (mm) |
Load Center (mm) |
Pump, Pedal Strokes (No Load Inside Brackets) (times) |
Mass (kg) |
Amount Of Content |
|
₹ 129,268.93
|
1 Piece(s)
|
|
21 Day(s) or more
|
540 |
600 |
800 |
200 |
915 |
540 |
975 |
300 |
15 |
45 |
1 unit |
|
₹ 140,609.58
|
1 Piece(s)
|
|
16 Day(s) or more
|
540 |
600 |
1150 |
200 |
915 |
540 |
1325 |
300 |
22 |
50 |
1 unit |
|
₹ 166,527.65
|
1 Piece(s)
|
|
21 Day(s) or more
|
600 |
650 |
800 |
400 |
980 |
600 |
965 |
350 |
32(10) |
61 |
1 unit |
|
₹ 182,009.71
|
1 Piece(s)
|
|
11 Day(s) or more
|
600 |
650 |
1150 |
400 |
980 |
600 |
1315 |
350 |
50(16) |
66 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy