(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Santoka S type low floor type

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 131,383.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-2-8SL-A
SC-2-12SL-A
SC-4-8SL-A
SC-4-12SL-A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Load Weight (kg) Overall Length
(mm)
Overall Width
(mm)
Full height
(mm)
Load Wheel (φ X width)
(mm)
Pump, Pedal Strokes (No Load Inside Brackets)
(times)
Mass
(kg)
Amount Of Content

₹ 131,383.56

1 Piece(s) 20 Day(s) or more 540 600 730 200 930 540 975 Urethane 75X32 15 48 1 unit

₹ 142,724.22

1 Piece(s) 21 Day(s) or more 540 600 1080 200 930 540 1325 Urethane 75X32 22 53 1 unit

₹ 170,498.15

1 Piece(s) 16 Day(s) or more 600 650 730 400 1010 600 965 Urethane 80X38 32(10) 65 1 unit

₹ 179,769.44

1 Piece(s) 20 Day(s) or more 600 650 1080 400 1010 600 1315 Urethane 80X38 50(16) 70 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Load Weight (kg) Overall Length
(mm)
Overall Width
(mm)
Full height
(mm)
Load Wheel (φ X width)
(mm)
Pump, Pedal Strokes (No Load Inside Brackets)
(times)
Mass
(kg)
Amount Of Content

Basic Specifications

  • Product Type
    Mobile lifter
  • Table height Minimum (mm)
    95
  • Load Center(mm)
    300
  • Steering Wheel (φ x Width)(mm)
    Rubber 125X38
  • Amount Of Content
    1 unit

Product Description

A mobile lifter that performs three main functions: Carrying, transporting and lifting.
[Features]
· Rubber wheels suitable for hard work environments.
· A minimum height of 95 mm was achieved, also making it convenient for transporting box pallets.
· Easily-operated hydraulic pedal.
· Features a built-in automatic load check valve.
· The 400 kg type includes an automatically switched quick-rise mechanism (optional for the 200 kg type).
[Applications]
· Convenient for lifting/lowering and transporting.

Part Number
SC-2-8SL-A
SC-2-12SL-A
SC-4-8SL-A
SC-4-12SL-A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Load Weight (kg) Overall Length
(mm)
Overall Width
(mm)
Full height
(mm)
Load Wheel (φ X width)
(mm)
Pump, Pedal Strokes (No Load Inside Brackets)
(times)
Mass
(kg)
Amount Of Content

₹ 131,383.56

1 Piece(s) 20 Day(s) or more 540 600 730 200 930 540 975 Urethane 75X32 15 48 1 unit

₹ 142,724.22

1 Piece(s) 21 Day(s) or more 540 600 1080 200 930 540 1325 Urethane 75X32 22 53 1 unit

₹ 170,498.15

1 Piece(s) 16 Day(s) or more 600 650 730 400 1010 600 965 Urethane 80X38 32(10) 65 1 unit

₹ 179,769.44

1 Piece(s) 20 Day(s) or more 600 650 1080 400 1010 600 1315 Urethane 80X38 50(16) 70 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Load Weight (kg) Overall Length
(mm)
Overall Width
(mm)
Full height
(mm)
Load Wheel (φ X width)
(mm)
Pump, Pedal Strokes (No Load Inside Brackets)
(times)
Mass
(kg)
Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list