(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Pallet Truck Low Floor Type

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 101,766.62 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Hand pallet truck
  • Minimum Fork Height (mm)
    65
  • Maximum Fork Height (mm)
    185
  • Amount Of Content
    1 unit

Product Description

A low deck hand pallet truck for which selection is possible from a wide lineup and which can be used to transport heavy items.
[Features]
· Equipped with a sudden fall prevention valve that absorbs shocks when lowering.
· Equipped with an automatic load check valve that prevents overloading when lifting, protecting both workers and products.
· Equipped with a valve cleaning device that enables the insides of valves to be cleaned easily, enabling normal valve conditions to be maintained.
· The handle features a lightweight plastic construction that is both strong and easy to operate. Can be handled with fine precision.
· Features OPK's unique operation method. Shifting into neutral can be performed easily by pulling the lever up towards you, and fine adjustments are unnecessary.
· Hydraulic pump with no seal and an original hydraulic mechanism.
[Applications]
· Ideal for transporting OA equipment, vending machines, etc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list